1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Flat Swing Handle, A-464-L

Thin Flat Swing Handle, A-464-L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,588.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Waterproof type (using O ring and sheet packing).
· A new reversible key with a dust proof shutter with excellent operability, TAK60 is standard equipment (A-464-L-TAK60).
· Panel drilling dimensions are compatible with A-160· A-240 series, etc.
· Left/right combination type (exchange left and right by turning over the cam)

 
Part Number
A-464-L-1-1
A-464-L-1-1-TAK60
A-464-L-2-1
A-464-L-2-1-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 2,226.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 02003.22064848.503461

฿ 2,226.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) TAK603.22064848.504072

฿ 1,588.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 02002.5170364103463

฿ 1,588.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) TAK602.5170364104073

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Finish Satin Nickel Chrome Plating Accessory Clasp