(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Panel hole-drilling dimensions are compatible with A-160/A-240 series, etc.
· Height from the mounting surface to the clasp is suppressed to 12.5 mm, which places no burden on the design inside the board.
· Left/right combination type (switch left and right by turning over the cam and clasp).
[Applications]
· Server racks, distribution boards / power distribution boards, control panels
Part Number |
---|
A-464-C-2-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Keys | Accessory | Full Length (mm) | Overall width (mm) | Full height (mm) | Applicable panel thickness (mm) | Attached Stopper Plate | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 968.00 | SHAPED HANDLES | 1 Piece(s) | 29 Day(s) | Without lock | Stopper plate, fixing plate, screws | 121 | 30 | 31 | 0~3.2 | AC-25-E-4S | 300 | - |
Loading...
Material | Zinc alloy (ZDC) | Finish | Satellite chrome plating (MZCr) |
---|
Please check the type/dimensions/specifications of the part A-464-C-2-2 in the Thin Flush Swing Handle A-464-C series.
Part Number |
---|
A-464-C-1-1-TAK60 |
A-464-C-1-2 |
A-464-C-2-1-TAK60 |
A-464-C-3-1-TAK60 |
A-464-C-3-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Keys | Accessory | Full Length (mm) | Overall width (mm) | Full height (mm) | Applicable panel thickness (mm) | Attached Stopper Plate | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,228.00 | 1 Piece(s) | 29 Day(s) | TAK60 | Stopper plate, fixing plate, screws, two keys | 143 | 36 | 35 | 0~3.2 | AC-25-E-1 | 520 | 04069 | ||
฿ 1,024.00 | 1 Piece(s) | 29 Day(s) | Without lock | Stopper plate, fixing plate, screws | 143 | 36 | 35 | 0~3.2 | AC-25-E-1 | 520 | - | ||
฿ 1,036.00 | 1 Piece(s) | Same day | TAK60 | Stopper plate, fixing plate, screws, two keys | 121 | 30 | 31 | 0~3.2 | AC-25-E-4S | 300 | 04070 | ||
฿ 950.00 | 1 Piece(s) | 29 Day(s) | TAK60 | Stopper plate, fixing plate, screws, two keys | 87.5 | 30 | 38 | 0~2.3 | AC-25-53 | 235 | 04071 | ||
฿ 761.00 | 1 Piece(s) | 29 Day(s) | Without lock | Stopper plate, fixing plate, screws | 87.5 | 30 | 38 | 0~2.3 | AC-25-53 | 235 | - |
How can we improve?
How can we improve?