(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A low-profile flush swing handle with a lock.
[Features]
· Waterproof type (O-ring / sheet sealing used).
· Panel hole drilling dimensions are compatible with A-160/A-240 series.
· Left/right combination type (can be changed from left to right type by reversing the cam and clasp).
[Applications]
· Server racks, distribution boards / power distribution boards, control panels.
A-464-2-1 external appearance
A-464-3-1 external appearance
Panel hole drilling dimensions
A-464 dimensional drawing
A-464 dimensional drawing
Operation example
Product No. | Key No. | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | W1 | W2 | W3 | W4 | W5 | (H1) | (H2) | (H3) | (H4) | H5 | t | d | Product Mass (g) | Applicable Panel Thickness (mm) | Attached Stopper Plate |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
A-464-1-1 | 0200 | 143 | 102 | 14 | 28 | 72 | 20 | 117 | 102.5 | 36 | 26 | 10 | 27 | 25 | 90 | 30 | 11 | 20 | 21 | 3.2 | 4.5 | 520 | 0 to 2.5 | AC-25-E-1 |
A-464-2-1 | 0200 | 121 | 83.5 | 11.5 | 22 | 62 | 15 | 96 | 84 | 30 | 23 | 8 | 24 | 24 | 70 | 21 | 9.7 | 12.5 | 12 | 2.3 | 4.2 | 300 | AC-25-E-4 | |
A-464-3-1 | 0200 | 87.5 | 50.5 | 11.5 | 22 | 62 | 15 | 63 | 51 | 30 | 23 | 8 | 24 | 24 | 49 | 21 | 12.5 | 12 | 2.3 | 4.2 | 235 | AC-25-E-4 |
Part Number |
---|
A-464-3-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material | Finish | Color | Number of Keys | Accessory | Full Length (mm) | Overall width (mm) | Full height (mm) | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 659.00 | FLUSH HANDLES | 1 Piece(s) | 29 Day(s) | Zinc Alloy (ZDC) | Satelite chrome plate (MACr)(MZCr) | - | Without lock | Stopper plate, fixing plate, screws | 87.5 | 30 | 30.6 | 228 | - |
Loading...
Please check the type/dimensions/specifications of the part A-464-3-2 in the Thin Flush Swing Handle A-464 series.
Part Number |
---|
A-464-1-1 |
A-464-1-2 |
A-464-2-1 |
A-464-2-2 |
A-464-2-FP |
A-464-3-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Material | Finish | Color | Number of Keys | Accessory | Full Length (mm) | Overall width (mm) | Full height (mm) | Mass (g) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,046.00 | 1 Piece(s) | Same day | Zinc Alloy (ZDC) | Satelite chrome plate (MACr)(MZCr) | - | 0200 | Stopper plate, fixing plate, screws, two keys | 143 | 36 | 40 | 520 | 03465 | ||
฿ 968.00 | 1 Piece(s) | 29 Day(s) | Zinc Alloy (ZDC) | Satelite chrome plate (MACr)(MZCr) | - | Without lock | Stopper plate, fixing plate, screws | 143 | 36 | 40 | 200 | - | ||
฿ 813.00 | 1 Piece(s) | Same day | Zinc Alloy (ZDC) | Satelite chrome plate (MACr)(MZCr) | - | 0200 | Stopper plate, fixing plate, screws, two keys | 121 | 30 | 30.6 | 300 | 03467 | ||
฿ 736.00 | 1 Piece(s) | 29 Day(s) | Zinc Alloy (ZDC) | Satelite chrome plate (MACr)(MZCr) | - | Without lock | Stopper plate, fixing plate, screws | 121 | 30 | 30.6 | 300 | - | ||
฿ 101.00 | 1 Piece(s) | 29 Day(s) | Polyethylene (PE) | - | White | - | Silicon packing t=0.5A | - | - | - | - | - | ||
฿ 813.00 | 1 Piece(s) | Same day | Zinc Alloy (ZDC) | Satelite chrome plate (MACr)(MZCr) | - | 0200 | Stopper plate, fixing plate, screws, two keys | 87.5 | 30 | 30.6 | 235 | 03469 |
How can we improve?
How can we improve?