1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Thin Flush Swing Handle A-464 (Part Number)

ROUND BAR PULLS

Thin Flush Swing Handle A-464
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 101.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A low-profile flush swing handle with a lock.
[Features]
· Waterproof type (O-ring / sheet sealing used).
· Panel hole drilling dimensions are compatible with A-160/A-240 series.
· Left/right combination type (can be changed from left to right type by reversing the cam and clasp).
[Applications]
· Server racks, distribution boards / power distribution boards, control panels.

Waterproof-Type Swing Handle

A-464-2-1 external appearance

A-464-2-1 external appearance

A-464-3-1 external appearance

A-464-3-1 external appearance

Panel hole drilling dimensions

Panel hole drilling dimensions

A-464 dimensional drawing

A-464 dimensional drawing

A-464 dimensional drawing

A-464 dimensional drawing

Operation example

Operation example

Product No.Key No.L1L2L3L4L5L6L7L8W1W2W3W4W5(H1)(H2)(H3)(H4)H5tdProduct Mass (g)Applicable Panel Thickness (mm)Attached Stopper Plate
A-464-1-1020014310214287220117102.5362610272590301120213.24.55200 to 2.5AC-25-E-1
A-464-2-1020012183.511.5226215968430238242470219.712.5122.34.2300AC-25-E-4
A-464-3-1020087.550.511.52262156351302382424492112.5122.34.2235AC-25-E-4
Part Number
A-464-2-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial Finish Color Number of Keys Accessory Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Mass
(g)
Product Code

฿ 736.00

ROUND BAR PULLS 1 Piece(s) 29 Day(s) Zinc Alloy (ZDC)Satelite chrome plate (MACr)(MZCr)-Without lockStopper plate, fixing plate, screws1213030.6300-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part A-464-2-2 in the Thin Flush Swing Handle A-464 series.

Products with similar specification

Part Number
A-464-1-1
A-464-1-2
A-464-2-1
A-464-2-FP
A-464-3-1
A-464-3-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial Finish Color Number of Keys Accessory Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Mass
(g)
Product Code

฿ 1,046.00

1 Piece(s) Same day Zinc Alloy (ZDC)Satelite chrome plate (MACr)(MZCr)-0200Stopper plate, fixing plate, screws, two keys143364052003465

฿ 968.00

1 Piece(s) 29 Day(s) Zinc Alloy (ZDC)Satelite chrome plate (MACr)(MZCr)-Without lockStopper plate, fixing plate, screws1433640200-

฿ 813.00

1 Piece(s) Same day Zinc Alloy (ZDC)Satelite chrome plate (MACr)(MZCr)-0200Stopper plate, fixing plate, screws, two keys1213030.630003467

฿ 101.00

1 Piece(s) 29 Day(s) Polyethylene (PE)-White-Silicon packing t=0.5A-----

฿ 813.00

1 Piece(s) Same day Zinc Alloy (ZDC)Satelite chrome plate (MACr)(MZCr)-0200Stopper plate, fixing plate, screws, two keys87.53030.623503469

฿ 659.00

1 Piece(s) 29 Day(s) Zinc Alloy (ZDC)Satelite chrome plate (MACr)(MZCr)-Without lockStopper plate, fixing plate, screws87.53030.6228-