1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle for Large Type Tight Sealing FA-625

Handle for Large Type Tight Sealing FA-625
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,149.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It has a newly designed large-sized sealing handle.
· Strong sealing can be achieved.
· The key can be inserted and removed when locking and unlocking.
· Employs a sliding cap.
· Cap operation is smooth

 
Part Number
FA-625-2-A
FA-625-2-B
FA-625-3-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Overall width
(mm)
Full height
(mm)
Claw Length
(mm)
Product Code

฿ 2,652.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 16090604060400

฿ 2,691.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 16090605560603

฿ 2,149.00

AIRTIGHT HANDLES 1 Piece(s) Same day 13454543560404

Loading...

  1. 1

Basic Information

Application Kitchen equipment, Medical equipment, Environment equipment, Chilled/Hot equipment Types Handle body Material Zinc Alloy
Finish Satin Nickel Chrome Plating Number of Keys 0200 Accessory Two keys, Receiving Seat