1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Size Trigger Handle A-869

Large Size Trigger Handle A-869
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a handle with trigger to unlock doors.
· The large handle allows for easy operation.
· The sophisticated design adds to the style quotient of this car.
· Left and right dual use type.
· Three-point tightening is possible by combining with the C-878 control center.
· High-performance lubricant C-985 can be applied to sliding parts for regular long-term use
[Applications]
· Garbage trucks and specially equipped vehicles

 
Part Number
A-869-1
A-869-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Width
(mm)
Product Code

฿ 1,626.00

PUSH-BUTTON HANDLES 1 Piece(s) Same day 106420501325

฿ 1,162.00

PUSH-BUTTON HANDLES 1 Piece(s) 25 Day(s) 104216902219

Loading...

  1. 1

Basic Information

Application Garbage car, Special purpose truck Types Handle body Material Aluminum Alloy (ADC)
Finish Baked Paint Color Silver metallic Selfishly Left/Right Combination Type