1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Surface Fixing Cremone Lock, A-343-A

Small Surface Fixing Cremone Lock, A-343-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to install surface attachment type.
· Maintenance is very easy compared with digging type.
· Strong seal with large dead bolt.
· Rainproof· Dust-proof type for right opening/left opening

 
Part Number
A-343-A-L
A-343-A-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Product Code

฿ 5,033.00

CREMONE HANDLES 1 Piece(s) 45 Day(s) For Left Opening03091

฿ 5,033.00

CREMONE HANDLES 1 Piece(s) 45 Day(s) Right Opening Used03094

Loading...

  1. 1

Basic Information

Application Cabinet, Shelter, Electromagnetic wave protection door, Anti-noise door Types Handle body Material Aluminum Alloy
Finish Baked paint finish clear finish Color Silver metallic Plate Thickness(mm) 40
Full Length(mm) 180 Overall width(mm) 80 Full height(mm) 183.1
Note The lock is sold separately.