1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Resin One-Touch Plane Handle AP-245

FLUSH HANDLES

Resin One-Touch Plane Handle AP-245
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 290.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Screwdriver is unnecessary.
· One-touch installation with clasp attached.
· Made of resin and lightweight.
· Flat handle A-160· A-240 series panel drilling dimensions can also be installed.
· Left and right hand dual use (exchange the left and right by turning the stopper over).

 
Part Number
AP-245-3-IVORY
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 290.00

FLUSH HANDLES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Material Polyamide Color Ivory Number of Keys 0200
Accessory Clasp Full Length(mm) 85.5 Overall width(mm) 30
Full height(mm) 24 Product Code 04362

Please check the type/dimensions/specifications of the part AP-245-3-IVORY in the Resin One-Touch Plane Handle AP-245 series.