1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Collar Handle for Antibacterial Sealing FA-662

Safety Collar Handle for Antibacterial Sealing FA-662
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 465.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Prevents growth of bacteria and mold.
· Sustains the antimicrobial effect semipermanently.
· Safety handle for sealing FA-602 compatible.
· Fully designed with a cosmetic cover· It has a safety mechanism where it can be opened through operation of FC-701/FC-702) even if it is locked with a padlock.
· Can be locked with a key pin (FA-662-P) and padlock(C-555-30/35).
· For both left hand and right hand use

 
Part Number
FA-662
FA-662-P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes Material Finish Selfishly Number of Keys Accessory Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 2,284.00

FREEZER HANDLES 1 Piece(s) Same day -Handle bodyMain body: Zinc alloy (ZDC)/Decorative cover: Antibacterial agent containing AAS resinLever: Antibacterial Silver metallic baked paint finishLeft/Right Combination Type0350Two keys29588.55860349

฿ 465.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 10Key pinStainless Steel Rod----759960651

Loading...

  1. 1

Basic Information

Application For medium door of a prefabricated refrigerator freezer/dry warehouse, etc.