Waterproof Flush Handle With Force-Out Mechanism A-481-N

Brand :
TAKIGEN

Caution

    Product Description

    A waterproof flat handle with a lock.
    [Features]
    · The mechanism used for forcibly pushing the handle is activated by firmly pressing the button.
    · Compatible with H-83/84/86 and panel holes made by Nitto Kogyo K.K.
    · Waterproof type (O-ring / sheet sealing used).
    · Left/right combination type (Can be changed from left to right by reversing the cam and clasp).
    [Applications]
    · Cubicles, distribution boards / power distribution boards, and control panels.

    Waterproof-Type Flat Handle

    A-481N-3 to 6 dimensional drawing

    A-481N-3 to 6 dimensional drawing

    Pushing the push button forces the lever to rise.

    Pushing the push button forces the lever to rise.

    • Materials: zinc alloy (ZDC).
    • Surface finish: satin chrome plating (MZCr).
    • Accessories: 2 keys, screw set, dedicated clasp, mounting plate.
    • To tighten the door, use together with a dedicated rod roller unit (AC-25-RA/AC-25-RB/AC-25-RC).
      A-481-F-3/A-481-F-4/A-481-F-5: 4 mm (M5 × 14 SW).
    • The plate thickness can be increased by changing the mounting screws.
    • To prevent loosening of the included mounting screws, it is recommended that they be coated in a threadlocking product.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat