1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Flush Handle With Force-Out Mechanism A-481-F

Waterproof Flush Handle With Force-Out Mechanism A-481-F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,142.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The lock comes standard with new reversible key TAK60 with a dust-proof shutter with excellent operability.
· The mechanism used for forcibly pushing the handle out is activated by pressing the button firmly.
· Compatible with H-83/84/86 and panel drilling manufactured by Nitto K.K.
· Waterproof type (using O-ring and sheet sealing).
· Left/right combination type (the left and right sides can be switched by turning the cam and clasp).
[Applications]
· Cubicles, distribution boards / power distribution boards, and control panels

 
Part Number
A-481-F-3-1-TAK60
A-481-F-4-1-TAK60
A-481-F-5-1-TAK60
A-481-F-6-1-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Overall width
(mm)
Product Code

฿ 1,742.00

FLUSH SWING HANDLES 1 Piece(s) Same day 1704404053

฿ 1,433.00

FLUSH SWING HANDLES 1 Piece(s) 25 Day(s) 1504004054

฿ 1,162.00

FLUSH SWING HANDLES 1 Piece(s) Same day 1103504055

฿ 1,142.00

FLUSH SWING HANDLES 1 Piece(s) Same day 923204056

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys TAK60
Accessory Clasp