1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Pop Handle A-303

Round Pop Handle A-303
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The lock comes standard with TAK60, a new kind reversible key with an easy to use dust-proof shutter (A-303-TAK60).
· Waterproof type (using O ring / packing).
· Since it is one-touch lock system, there is no forgetting to lock (with key), for left and right dual use

 
Part Number
A-303-1
A-303-1-TAK60
A-303-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Product Code

฿ 1,375.00

HANDLES 1 Piece(s) 29 Day(s) R022001193

฿ 1,375.00

HANDLES 1 Piece(s) 29 Day(s) TAK6004044

฿ 1,317.00

HANDLES 1 Piece(s) 29 Day(s) No Key03103

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Acrylic Resin Baked Finish Color Black
Accessory Clasp O.D.(mm) 60