Flush Handle With Push Button A-160-A

Caution
Product Description
A push button flush handle with a key.
[Features]
· An anti-galling type clasp is equipped wit as a standard equipment.
· The lock is equipped with a new reversible key TAK60 with an easy-to-use dust-proof shutter as standard (A-160-A-TAK60).
· Compatible with A-160/A-240 flat handles and panel hole drilling dimensions.
· Left/right combination type, can be changed from left to right by reversing the clasp.
[Applications]
· Distribution boards / power distribution boards, and control panels.
Galling Prevention Type Stopper Plate Included As Standard

A-160-A-1-1-TAK60 external appearance

A-160-A-2-1-TAK60 external appearance

A-160-A series dimensional drawing

A-160-A series dimensional drawing
| Product No. | Key No. | Attached Stopper Plate |
|---|---|---|
| A-160-A-1-1-TAK60 | TAK60 | AC-25-AB-1N |
| A-160-A-1-1 | 0200 | |
| A-160-A-1-2 | Without lock | |
| A-160-A-2-1-TAK60 | TAK60 | AC-25-AB-2N |
| A-160-A-2-1 | 0200 | |
| A-160-A-3-1 | 0200 | AC-25-AB-3N |
| A-160-A-3-2 | Without lock |
| Product No. | L1 | (L2) | (L3) | (L4) | (L5) | (L6) | (L7) | L8 | L9 | L10 | W1 | W2 | (W3) | W4 | W5 | (W6) | (H1) | H2 | H3 | H4 | t | P | øD | ød | R | Max. Applicable Panel Thickness | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A-160-A-1-1-TAK60 | 142 | 49.5 | 65.5 | 9.5 | 18 | 34.5 | 25.5 | 93 | 87.5 | 117 | 32 | 26 | 22 | 27 | 15 | 5 | 60 | 7 | 2 | 17 | 3.2 | 128 | 8 | 2-ø4.2 | 4.5 | 3.2 | 375 |
| A-160-A-1-1 | |||||||||||||||||||||||||||
| A-160-A-1-2 | |||||||||||||||||||||||||||
| A-160-A-2-1-TAK60 | 117 | 48.5 | 61.5 | 8.5 | 20 | 35 | 20.5 | 75 | 70.5 | 96 | 30 | 23 | 20 | 24 | 10 | 55 | 6 | 3 | 12.5 | 2.3 | 105 | 7 | 2-ø4.2 | 4 | 2 | 230 | |
| A-160-A-2-1 | |||||||||||||||||||||||||||
| A-160-A-3-1 | 84 | 23.5 | 61.5 | 8.5 | 20 | 42 | 37.5 | 63 | 28 | 23 | 24 | 9.5 | 4.5 | 31 | 6 | 3 | 12.5 | 2.3 | 72 | 7 | ø4.1 | 4 | 2 | 150 | |||
| A-160-A-3-2 |