1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push-Button Type, Single Handle A-870

Push-Button Type, Single Handle  A-870
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,317.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lock has a reversible key and a dust-proof shutter.
· A-871 (for large-sized doors) to achieve unification of design by combination

 
Part Number
A-870-P
A-870-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Product Code

฿ 1,317.00

PUSH-BUTTON HANDLES 1 Piece(s) 45 Day(s) Tip spherical type01170

฿ 1,317.00

PUSH-BUTTON HANDLES 1 Piece(s) 29 Day(s) Tip screw hole type01326

Loading...

  1. 1

Basic Information

Application Special purpose truck, Bus, Vibration equipment, Lift door Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Number of Keys T0230 Accessory Two keys