(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Pushing the button lightly unlocks to open the door, and the one-touch lock locks the door with one push
Application | Communication equipment, Control equipment | Types | Main Body | Material | Main body: Aluminum alloy bar (A5056)/Button: Polyacetal (POM) |
---|---|---|---|---|---|
Finish | Case: Alumite treatment | Color | Button: Black | Plate Thickness(mm) | Up to 3.2 |
Accessory | Mounting screw | O.D.(φ) | 27 | Product Code | 03007 |
Please check the type/dimensions/specifications of the part A-64N in the Press Button Knob A-64N series.
How can we improve?
How can we improve?