1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Locking Plate A-417-LP

HANDLES

Locking Plate A-417-LP
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,691.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Pop handle A-417-B· A-417-C· A-427-W can be set.
· Close door with one touch.
· Unlike conventional rod bars, this does not scratch the casing.
· Also serves as reinforcement around the handle due to the lock plate.
· Easy to install by unit type

 
Part Number
A-417-LP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,691.00

HANDLES 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Types Locking Plate Material Cold rolled steel plate (SPCC) Finish Zinc Plating Chromate Treatment (MFZn-C)
Full Length(mm) 320 Overall width(mm) 130 Full height(mm) 57
Product Code 03200

Please check the type/dimensions/specifications of the part A-417-LP in the Locking Plate A-417-LP series.