1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Interference Handle FA-841

Roller Interference Handle FA-841
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 306.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The grip part is made of resin and has a soft feel.
· There are two types of plates available so the built-in click mechanism can hold the OPEN or CLOSE state.
· It is possible to finely adjust the mounting position of the engraved type.
· Left and right dual use type.
· By rearranging the rollers and the cap at the tip of the handle, it is possible to support right opening / left opening (FA-841-W)

 
Part Number
FA-841-L
FA-841-R
FA-841-S-1
FA-841-S-2
FA-841-W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 2,400.00

HANDLES 1 Piece(s) Same day Main BodyFor Left Side246111.86760626

฿ 2,400.00

HANDLES 1 Piece(s) Same day Main BodyFor Right Side246111.86760627

฿ 426.00

HANDLES FOR CLOSURE 1 Piece(s) Same day Digging strike plateLeft and Right Combination122553360630

฿ 306.00

HANDLES 1 Piece(s) Same day Imposition strike plateLeft and Right Combination992526.560631

฿ 4,568.00

HANDLES 1 Piece(s) Same day Main BodyLeft and Right Combination246111.821460629

Loading...

  1. 1

Basic Information

Application Large sealing door of an anti-noise door, etc. Material Zinc Alloy Finish Satin Nickel Chrome Plating