1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Roller Interference Handle FA-836

Roller Interference Handle FA-836
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,665.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Close even a large door securely.
· Antibacterial treatment is applied to the grip.
· There are plates for embedding (FA-836S-1), and for imposition (FA-836S-2, FA-836S-3).
· The plate (FA-836S-1) mounting position can be fine-tuned.
· The opening operation is smooth with a built-in spring in the handle.
· There is a right and a left (they both open to the right in this figure)

 
Part Number
FA-836-1-L
FA-836-1-R
FA-836-1-RA-L
FA-836-1-RA-R
FA-836-1-RB-L
FA-836-1-RB-R
FA-836-1-RC-L
FA-836-1-RC-R
FA-836-1-RN-L
FA-836-1-RN-R
FA-836-1-ROD-U
FA-836-S-1
FA-836-S-2
FA-836-S-3
FA-836-W-1-L
FA-836-W-1-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code Note

฿ 15,291.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening handle (Single)Left Specifications3001067160734-

฿ 15,291.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening handle (Single)Right Specification3001067160632-

฿ 11,033.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Upper roller tightening unitLeft Specifications1171067160741-

฿ 11,033.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Upper roller tightening unitRight Specification1171067160740-

฿ 11,033.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Lower roller tightening unitLeft Specifications1171067160743-

฿ 11,033.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Lower roller tightening unitRight Specification1171067160742-

฿ 11,807.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Side roller tightening unitLeft Specifications1431067160745-

฿ 11,807.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Side roller tightening unitRight Specification1431067160744-

฿ 13,355.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening handle two-point tighteningLeft Specifications2471067160779-

฿ 13,355.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening handle two-point tighteningRight Specification2471067160778-

฿ 6,000.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening handle rod unit-224141460851Only rod unit is included and pipe is sold separately.

฿ 1,897.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Digging strike plate-102522560638-

฿ 1,665.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Imposition strike plate-102253160639-

฿ 2,613.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Imposition strike plate-120304760640-

฿ 26,130.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening handle (Double)Left Specifications30010621760736-

฿ 26,130.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening handle (Double)Right Specification30010621760635-

Loading...

  1. 1

Basic Information

Application Large sealing door of an anti-noise door, etc. Material Brass Press-Casting Finish Satin Nickel Chrome Plating