1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Handle FA-601-F-H

AIRTIGHT HANDLES

Lever Handle FA-601-F-H
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,936.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Even when locked, there is a special lever handle FA-601-F-H that's operation is a safety mechanism that can be open the door(FA-601-F-H sold separately).
· For both left hand and right hand use

 
Part Number
FA-601-F-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,936.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Application Large door of a warehouse/ship/power plant, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Product Code 60353

Please check the type/dimensions/specifications of the part FA-601-F-H in the Lever Handle FA-601-F-H series.