1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lift handle A-202

LIFT HANDLES

Lift handle A-202
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 407.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Seal the door by pushing down on the handle.
· When pulling up on the handle, the clasp retracts and it can be opened and closed by rotating the handle.
· Left and right combination

 
Part Number
A-202
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 407.00

LIFT HANDLES 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Application Small door, Sealing door Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 4.5
Accessory Dedicated clasp Full Length(mm) 55 Overall width(mm) 16
Full height(mm) 79 Product Code 00547

Please check the type/dimensions/specifications of the part A-202 in the Lift handle A-202 series.