1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle for Latch FA-680

AIRTIGHT HANDLES

Handle for Latch FA-680
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,246.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Two stage opening and closing is possible in combination with the double latch lock C-628, which is a safety feature to release hot air and steam such as with an oven.
· In combination with the latch lock, it can be opened and closed with one touch of the upper and lower two points of tightening.
· The large handle made of resin provides less heat conduction.
· It is an elegant, rounded design

 
Part Number
FA-680
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,246.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Application Oven, Kitchen equipment, Medical equipment, Test equipment Types Handle body Material Polyamide 6
Color Black Plate Thickness(mm) 2.5 or Less Full Length(mm) 175
Overall width(mm) 51 Full height(mm) 100 Product Code 60646

Please check the type/dimensions/specifications of the part FA-680 in the Handle for Latch FA-680 series.