1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pop Handle A-419

HANDLES

Pop Handle A-419
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Japan Vending Machine Industry Association standard product locks can be incorporated.
· Waterproof type (using O ring / packing).
· Protrusion from the panel mounting surface is 4 mm, making it a flat type.
· The key can be removed only when locking so that lock is ensured.
· Standard lock uses a dedicated thin cylinder (C-288-G).
· Left / right dual use type (you can exchange the left and right by turning over the cam)

 
Part Number
A-419
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,839.00

HANDLES 1 Piece(s) 35 Day(s)

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Chrome Plating Accessory Clasp
Full Length(mm) 90 Overall width(mm) 45 Full height(mm) 67.8
Product Code 01705

Please check the type/dimensions/specifications of the part A-419 in the Pop Handle A-419 series.