1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waterproof Flush Lift Handle A-212

Waterproof Flush Lift Handle A-212
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The stopper is lifted 3 to 5 mm by storing handle.
· You can get sealing effects.
· This is a simple structure in which you can lift the handle with your fingers.
· Waterproof type (using O ring and sheet packing).
· For both left hand and right hand use

 
Part Number
A-212-3
A-212-4
A-212-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 1,394.00

LIFT HANDLES 1 Piece(s) 29 Day(s) 90706701759

฿ 1,026.00

LIFT HANDLES 1 Piece(s) 29 Day(s) 90505601760

฿ 910.00

LIFT HANDLES 1 Piece(s) 35 Day(s) 76405701761

Loading...

  1. 1

Basic Information

Application EMI prevention shield rack of information communication equipment (digital devices and magnetic disk devices), etc. Types Handle body Material Zinc Alloy
Finish Satin Nickel Chrome Plating Selfishly Left/Right Combination Type Number of Keys 0200
Accessory 2 keys, Screw set, Dedicated clasp