1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flat Lift Handle, A-234

Flat Lift Handle, A-234
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,723.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a thin type with a protrusion of 4 mm and a depth of 25 mm from the panel mounting surface.
· You can feel a click when you pull up and rotate the handle so you can perform reliable operation.
· The stopper is lifted 3 mm by storing the handle.
· You can get sealing effects.
· The special locking mechanism can eliminate the conventional anxiety factors (rattling of the stopper, vibration of the rod and the rod falling from its own weight), ensuring secure locking.
· For opening to the right

 
Part Number
A-234-1
A-234-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Accessory Product Code

฿ 1,781.00

LIFT HANDLES 1 Piece(s) 35 Day(s) 0302 keys, Screw set, Dedicated clasp02028

฿ 1,723.00

LIFT HANDLES 1 Piece(s) 29 Day(s) No KeyScrew Set, Dedicated Clasp02029

Loading...

  1. 1

Basic Information

Application EMI prevention shield rack of information communication equipment (digital devices and magnetic disk devices), etc., Door of vibration equipment Types Handle body Material Zinc Alloy
Finish Satin Nickel Chrome Plating Selfishly Right Opening Used Plate Thickness(mm) 0.6~2.3
Full Length(mm) 130 Overall width(mm) 70 Full height(mm) 27.5