1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Plastic Flat Handle AP-467

Plastic Flat Handle AP-467
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,162.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Includes new, easy to operate, reversible TAK60 key and dust-proof shutter as standard equipment.
· Uses glass fiber reinforced resin with excellent durability.
· During installation, temporary fixation can be done with one touch, and workability is improved.
· Made of resin, lightweight at 288 g.
· Left and right combination

 
Part Number
AP-467-KEY-DIFFERENCESTAK70SERIES
AP-467-TAK60-KEYED-ALIKE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Keys Product Code

฿ 1,742.00

FLUSH SWING HANDLES 1 Piece(s) 32 Day(s) Difference of Keys03799

฿ 1,162.00

FLUSH SWING HANDLES 1 Piece(s) 15 Day(s) TAK6004079

Loading...

  1. 1

Basic Information

Material Polyamide Color Black Plate Thickness(mm) 2.3
Accessory Clasp Full Length(mm) 190 Overall width(mm) 36.5
Full height(mm) 50