1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Dial Lock Flat Handle AP-467-DL

FLUSH SWING HANDLES

Plastic Dial Lock Flat Handle AP-467-DL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,742.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Unlock with dial or key.

 
Part Number
AP-467-DL-TAK70-KEY-DIFFERENCES
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,742.00

FLUSH SWING HANDLES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Material Polyamide Color Black Plate Thickness(mm) 2.3
Accessory Clasp Full Length(mm) 190 Overall width(mm) 36.5
Full height(mm) 50 Product Code 03569

Please check the type/dimensions/specifications of the part AP-467-DL-TAK70-KEY-DIFFERENCES in the Plastic Dial Lock Flat Handle AP-467-DL series.