1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Blind Key, Pop Handle A-437

HANDLES

Blind Key, Pop Handle A-437
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,620.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Because locks are embedded and facing downward, it is difficult to access illegally.
· Since space boxes can be separated, just the pop handles can be sold. Use it with your original space box.
· Installing the guard plate prevents theft by drill damage to the front of the handle.
· Reliable locking by the double latch mechanism.
· Has high operability due to the dedicated built-in lock.
· Japan Vending Machine Industry Association standard locks can be incorporated. However, depending on the shape of the key plate, it may not be usable.
· One action lock activated just by pushing the handle.
· Left and right dual use type.

 
Part Number
A-437
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,620.00

HANDLES 1 Piece(s) 55 Day(s)

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Chrome Plating Full Length(mm) 164
Overall width(mm) 64 Full height(mm) 56.3 Product Code 04214

Please check the type/dimensions/specifications of the part A-437 in the Blind Key, Pop Handle A-437 series.