Stainless Steel Handle for Airtightness FA-1118

Caution
Product Description
A handle for airtight doors.
[Features]
· The lock position of the handle can be rearranged up and down, left and right.
· Enables powerful sealing.
· Stainless steel construction with excellent corrosion-resistance.
· Materials: Cast stainless steel (SUS304).
· Surface finish: Mirror surface buffing.
· Accessories: Strike plate.
[Applications]
· Ships, kitchen equipment, medical equipment, environmental equipment.
Can Be Powerfully Sealed

FA-1118-1 external appearance

FA-1118-1 dimensional drawing

FA-1118-3 external appearance

FA-1118-2, FA-1118-3 dimensional drawing

FA-1118-3 external appearance

FA-1118 mounting method
Lock position can be changed up and down, left and right. FA-1118 cannot be used facing downward.
| Product No. | L1 | L2 | L3 | W1 | W2 | W3 | (H1) | H2 | H3 | H4 | P1 | (P2) | |||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS | SUS | ZDC | SUS | ZDC | SUS | ZDC | |||||||||
| FA-1118-1 | See the drawings | 28 | 33 | See the drawings See the drawings | |||||||||||
| FA-1118-2 | 130 | 70 | 23 | 28 | 20 | 17 | 44 | 18 | 18 | 12.5 | 12.5 | 24 | 24 | 50 | 30 |
| FA-1118-3 | 105 | 54 | 18 | 23 | 16 | 13 | 32 | 14 | 17.5 | 10.5 | 10.5 | 17.5 | 23 | 40 | 25 |