Stainless Steel Handle for Airtightness FA-1114

Caution
Product Description
A stainless steel handle for airtight doors.
[Features]
· Materials: Cast stainless steel (SUS316).
· Surface finish: Mirror surface buffing.
· Accessories: Strike plate.
· Enables powerful sealing.
· Stainless steel construction with excellent corrosion-resistance.
· Available in right opening and left opening types.
[Applications]
· Warming/refrigerating cabinets, doors for sealing.
Can Be Powerfully Sealed

FA-11140-1R external appearance

FA-1114-3L external appearance

FA-1114 dimensional drawing

FA-1114 dimensional drawing
| Product No. | Remarks | (L1) | (L2) | L3 | L4 | L5 | W1 | W2 | (H1) | H2 | H3 | (H4) | H5 | t1 | t2 | P1 | P2 | P3 | (P4) | Product Mass (g) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SUS | ||||||||||||||||||||
| FA-1114-1L | Left-hand use | 170 | 127 | 45 | 40 | 28 | 90 | 52 | 49 | 17 | 6 | 19 | 14 | 10 | 3 | 34 | 70 | 40 | 43 | 450 |
| FA-1114-1R | Right-hand use | |||||||||||||||||||
| FA-1114-2L | Left-hand use | 140 | 109 | 40 | 35 | 24 | 80 | 50 | 43 | 14 | * | 17 | 12 | 7 | 3 | 25 | 52 | 34 | 34 | 290 |
| FA-1114-2R | Right-hand use | |||||||||||||||||||
| FA-1114-3L | Left-hand use | 125 | 98 | 32 | 32 | 23 | 65 | 50 | 36 | 14 | 5 | 18 | 12 | 8 | 3 | 22 | 43 | 35 | 30 | 210 |
| FA-1114-3R | Right-hand use | |||||||||||||||||||
| FA-1114-4L | Left-hand use | 111 | 84 | 30 | 30 | 20 | 60 | 45 | 35 | 13 | 5 | 14.5 | 10 | 7 | 3 | 20 | 40 | 32 | 28 | 160 |
| FA-1114-4R | Right-hand use | |||||||||||||||||||
| FA-1114-5L | Left-hand use | 90 | 68 | 30 | 30 | 20 | 55 | 45 | 28 | 12.5 | 5 | 14.5 | 10 | 6.5 | 3 | 17 | 37 | 32 | 28 | 130 |
| FA-1114-5R | Right-hand use |