1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Waterproof Flush Handle A-1465-C

Stainless Steel Waterproof Flush Handle A-1465-C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The lock comes standard with the TAK60, a new style of reversible key with easy to use dust-proof shutter (A-1465-C and A-465-F).
· Flat handle A-160· A-240 series panel drilling dimensions can also be installed.
· Left and right combination

 
Part Number
A-1465-C-1-1-TAK60
A-1465-C-2-1-TAK60
A-1465-C-3-1-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Product Code

฿ 5,420.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 3.51423004155

฿ 5,033.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 3.21152804156

฿ 4,839.00

FLUSH SWING HANDLES 1 Piece(s) 35 Day(s) 2842804157

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Number of Keys TAK60
Accessory Clasp Full height(mm) 46