1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Plane Handle A-1240-B

Stainless Steel Plane Handle A-1240-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Galling prevention type stopper is standard equipment.
· The lock comes standard with TAK60, a new kind reversible key with an easy to use dust-proof shutter.
· Fully curved for a soft design.
· Panel drilling dimensions are the same as A-240.
· Left and right hand use (you can exchange left and right by turning the stopper over)

 
Part Number
A-1240-B-1-1
A-1240-B-2-1
A-1240-B-2-2
A-1240-B-3-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Keys Plate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 6,542.00

FLUSH HANDLES 1 Piece(s) Same day 1000502.51423225.201728

฿ 4,955.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 10005021173019.501570

฿ 5,188.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 10No Key21173019.501729

฿ 4,839.00

FLUSH HANDLES 1 Piece(s) 29 Day(s) 1000502842819.501730

Loading...

  1. 1

Basic Information

Material Stainless Steel Casting Finish Hair line finish Accessory Clasp