(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Ultra thin type with a depth of 13 to 22 mm from the mounting surface to the stopper.
· Waterproof type (using O ring and sheet packing).
· Improved rust prevention satellite chrome plating (25 μm).
· Fire resistant, heat resistant, saltwater resistant and acid resistant.
· Left/right combination type (exchange left and right by turning over the cam).
· A new reversible key with a dust proof shutter with excellent operability, TAK60 is standard equipment
Part Number |
---|
A-1494-1 |
A-1494-1-TAK60 |
A-1494-2 |
A-1494-2-TAK60 |
A-1494-5 |
A-1494-S-3 |
A-1494-S-3-TAK60 |
A-1494-S-4 |
A-1494-S-4-TAK60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Keys | Plate Thickness (mm) | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,549.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | 0200 | 2 | 190 | 48 | 35 | 03111 | ||
฿ 7,549.00 | FLUSH SWING HANDLES | 1 Piece(s) | 75 Day(s) | TAK60 | 2 | 190 | 48 | 35 | 04168 | ||
฿ 6,775.00 | FLUSH SWING HANDLES | 1 Piece(s) | Same day | 0200 | 2 | 160 | 40 | 27.5 | 03112 | ||
฿ 6,775.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | TAK60 | 2 | 160 | 40 | 27.5 | 04169 | ||
฿ 4,646.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | 0200 | 2 | 84 | 30 | 27 | 03115 | ||
฿ 6,388.00 | FLUSH SWING HANDLES | 1 Piece(s) | 32 Day(s) | 0200 | 3 | 142 | 34 | 28 | 03113 | ||
฿ 6,388.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | TAK60 | 3 | 142 | 34 | 28 | 04170 | ||
฿ 5,807.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | 0200 | 3 | 117 | 31 | 28 | 03114 | ||
฿ 5,807.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | TAK60 | 3 | 117 | 31 | 28 | 04171 |
Loading...
Material | Stainless Steel Casting | Finish | Hair line finish | Accessory | Clasp |
---|
How can we improve?
How can we improve?