1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Large-Scale Roller Tightening Handle FA-1837

Stainless Steel Large-Scale Roller Tightening Handle FA-1837
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,975.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Securely fixes even large doors.
·Even if it is locked with a padlock from the outside, it can be unlocked by pressing the internal release button.
·Electromagnetic countermeasure mechanism (connecting the outer handle and the inner handle with resin).
·Rotating the handle in the opening direction raises the door by 5 mm, allowing the door to open smoothly even when the packing is sticky or the door is frozen.
·Multi-point tightening is possible with rods.
·The catch is available for embedding (FA-1837S-1) and surface mounting (FA-1837S-2).
·The mounting position of the catch (FA-1837S-1) can be adjusted.
[Applications]
·Large doors such as communication device shelters, storage boxes, soundproof doors, electromagnetic wave protection doors, etc.

 
Part Number
FA-1837-RA-L
FA-1837-RA-R
FA-1837-W-L
FA-1837-W-R
FA-1837S-1
FA-1837S-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Selfishly Specification 1 Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 11,420.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening unitLeft type-212607960798

฿ 11,420.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Roller tightening unitRight type-212607960799

฿ 33,484.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Handle bodyFor Left OpeningA Point Tightening233128.525060667

฿ 33,484.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Handle bodyRight Opening UsedA Point Tightening233128.525060668

฿ 3,446.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Strike plate (Embedded type)--1255326.560671

฿ 1,975.00

HANDLES FOR CLOSURE 1 Piece(s) 29 Day(s) Strike plate (Imposition type)--1404048.560672

Loading...

  1. 1

Basic Information

Application Large door of communication equipment shelter/housing box/anti-noise door/electromagnetic wave protection door, etc. Material Stainless Steel Casting Finish Hairline finish