1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pull-Up Handle A-1432

FLUSH SWING HANDLES

Stainless Steel Pull-Up Handle A-1432
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,323.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High security lock TAK80 is standard equipment.
· Pull the handle lever to get a rod stroke of 18 mm.
· Based on the mounting position of the handle, outside and inside can be set.
· Use B-1071-3D (B-71-3D) for the hinge.
· Striker has mounting compatibility with the recommended hinge B-1071-3D, and the door opening can be rearranged as desired.
· Multi-point tightening is possible.
· Right and left dual use type (change between left and right by inverting the striker)

 
Part Number
A-1432
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,323.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Application Information panel, Rack for communication Types Handle body Material Stainless Steel Casting (SUS304)
Finish Bead Shot Treatment Number of Keys TAK80 Accessory 2 keys, Mounting screw, Striker, Lock plate
Product Code 03364 Note Right and left combination type (You can exchange between right and left by inverting the striker)

Please check the type/dimensions/specifications of the part A-1432 in the Stainless Steel Pull-Up Handle A-1432 series.