1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Container Handle FA-1820

Stainless Steel Container Handle FA-1820
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,710.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for opening and closing medium, small size doors.
· The hook and keeper are made by forging and are highly resistant to impact.
· The handle bracket has a rotation prevention mechanism.
· Rotation is smooth since the pipe guide has built-in resin bearings.
· Made of stainless steel, corrosion resistant.
· Left and right combination

 
Part Number
FA-1820-1B
FA-1820-2B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Product Code

฿ 14,904.00

HANDLES 1 Piece(s) Same day Applicable pipe diameter: φ27.2 (t=3)60296

฿ 14,710.00

HANDLES 1 Piece(s) 29 Day(s) Applicable pipe diameter: φ21.7 (t=3)60297

Loading...

  1. 1

Basic Information

Application Special purpose truck, Container truck, Refrigerating freezer, etc. Types Handle body Material Stainless Steel Plate
Finish Buffing Selfishly Left/Right Combination Type Full Length(mm) 340
Overall width(mm) 155 Full height(mm) 41 Note Handle and rod are not assembled. Pipe is sold separately. Can be locked with padlock.