1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel, Cremone Handle A-1376

Stainless Steel, Cremone Handle A-1376
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 29,033.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High security lock TAK70, and TAK80 can be incorporated.
· Made of stainless steel, corrosion resistant.
· Front attaching type can be installed easily.
· Strongly sealed with 2 points (A-1376-2A), or 3 points (A-1376-3A).
Rainproof, dust-proof type (using lock cap, O ring).
· Standard setting opens to the right.
· Please specify when using to open to the left

 
Part Number
A-1376-2A
A-1376-3A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Product Code

฿ 29,033.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) 2-point tightening03326

฿ 29,033.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) 3-point tightening03338

Loading...

  1. 1

Basic Information

Application Strong sealing of cubicle/cabinet/shelter/housing box Types Handle body Material Stainless Steel Plate
Finish Hairline finish Selfishly For right opening (Standard product) Number of Keys Difference of Keys
Plate Thickness(mm) 40 Accessory 3 keys, Lock (C-375-X) Full Length(mm) 264
Overall width(mm) 104.5 Full height(mm) 184