(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lock comes standard with the TAK60, a new type of reversible key with an easy to use dust-proof shutter (A-1480-TAK60).
· Made of stainless steel, corrosion resistant.
· Waterproof type (using O ring and sheet packing).
· Waterproof standard IP x 3 compatible.
· Left/right combination type (exchange left and right by turning over the cam)
Part Number |
---|
A-1480-1 |
A-1480-1-TAK60 |
A-1480-2 |
A-1480-2-TAK60 |
A-1480-3 |
A-1480-3-TAK60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Keys | Full Length (mm) | Overall width (mm) | Full height (mm) | Product Code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 9,097.00 | FLUSH SWING HANDLES | 1 Piece(s) | Same day | 0200 | 190 | 48 | 49 | 01972 | ||
฿ 9,097.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | TAK60 | 190 | 48 | 49 | 04158 | ||
฿ 8,904.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | 0200 | 160 | 40 | 47 | 01973 | ||
฿ 8,904.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | TAK60 | 160 | 40 | 47 | 04159 | ||
฿ 8,517.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | 0200 | 142 | 32 | 46 | 01974 | ||
฿ 8,517.00 | FLUSH SWING HANDLES | 1 Piece(s) | 29 Day(s) | TAK60 | 142 | 32 | 46 | 04160 |
Loading...
Material | Stainless Steel Casting | Finish | Hair line finish | Accessory | Clasp |
---|
How can we improve?
How can we improve?