1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Oven Handle FA-844

AIRTIGHT HANDLES

Swing Oven Handle FA-844
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
FA-844
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,233.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Application Oven for business, Kitchen equipment, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Plate Thickness(mm) 5~10
Full Length(mm) 159.5 Overall width(mm) 45 Full height(mm) 107
Product Code 60800

Please check the type/dimensions/specifications of the part FA-844 in the Swing Oven Handle FA-844 series.