1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Side Lift Type Face Fixing Cremone Bolt A-328

Side Lift Type Face Fixing Cremone Bolt A-328
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,994.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy to install surface attachment type.
· Maintenance is very easy compared with digging type.
· Strong seal with upper and lower rods.
· It is thin with a height of about 45 mm from the mounting surface.
· For left or right opening use

 
Part Number
A-328-1-L
A-328-1-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Product Code

฿ 1,994.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) For Left Opening03068

฿ 1,994.00

CREMONE HANDLES 1 Piece(s) 29 Day(s) Right Opening Used03069

Loading...

  1. 1

Basic Information

Application Sealing door, Shelter, Large cabinet, Slave door of the electromagnetic wave protection double-leafed door Types Handle body Material Cold Rolled Steel Plate
Finish Zinc Plating Chromate Treatment