1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cattle Type Flat Handle A-111

ADJUST HANDLES

Cattle Type Flat Handle A-111
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for doors which are required to be airtight.
· Waterproof type (O ring used).
· Adjustable screw allows fine adjustment of grip.
· Excellent corrosion resistance.
Easy installation

 
Part Number
A-111
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,200.00

ADJUST HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Application Ship, Vehicle, Communication equipment, Measurement equipment, Engine generator Types Handle body Material Aluminum Alloy
Finish Anti-rust baked paint finish Full Length(mm) 115 Overall width(mm) 30
Full height(mm) 47 Product Code 01487

Please check the type/dimensions/specifications of the part A-111 in the Cattle Type Flat Handle A-111 series.