1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal Lift Handle FA-681 for Opening

Seal Lift Handle FA-681 for Opening
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,246.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· There is a safety design that creates a gap in the door when you pull the handle toward you which lets steam and hot air escape.
· By pushing the handle lever, the stopper firmly closes the door with a 6 mm stroke.
· Since the receiver is a latch, this is a safety mechanism that does not put a burden on the main body of the oven and the handle, even during improper operation.
· Hold the handle lever rotated 60 degrees to open / close (FA-681-H).
· Push the door lightly to temporarily close it (using FA-681-S-1, FA-681-S-2).
· There is a trigger specification (FA-681-T) It is a lever made of resin which has less thermal conduction.
· For left hand or right hand use (the drawings and photo show right hand use)

 
Part Number
FA-681-1-2-L
FA-681-1-2-R
FA-681-T-1-2-L
FA-681-T-1-2-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSelfishly Specification 2 Product Code

฿ 2,246.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 10For Left OpeningWithout trigger60831

฿ 2,246.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 10Right Opening UsedWithout trigger60832

฿ 2,633.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) -For Left OpeningWith trigger60833

฿ 2,633.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) -Right Opening UsedWith trigger60834

Loading...

  1. 1

Basic Information

Application Sealing door of a kitchen equipment, test equipment, etc. Types Handle body Material Lever: Polyamide (PA6)/Base: Zinc alloy (ZDC)
Finish Base: Chrome plating (MZCr) Color Lever: Black Specification 1 Without handle retention function
Accessory Mounting seat, Screw set Note The strike plate is sold separately.