1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oven Handle FA-682/1682

Oven Handle FA-682/1682
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,239.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The operation of the roller makes it possible to seal the door reliably with a smooth operation feeling (bolting: FA-682-1: 6 mm, FA-682-2: 6.5 mm).
· The resin lever has less heat conduction and is optimal for an industrial oven.
· When the handle turns, you can feel a click at 0° and 60° and it holds the handle.
· For right opening (right turn) and Left opening (left turn)

 
Part Number
FA-1682-S
FA-1682-S-2
FA-682-2-L
FA-682-2-R
FA-682-L
FA-682-R
FA-682-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTypes Material Finish Remarks Mass
(g)
Product Code

฿ 2,149.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) CatchStainless steel (SUS304)Electrolytic polishingStainless steel catch21060883

฿ 1,239.00

HANDLES 1 Piece(s) 29 Day(s) CatchStainless steel (SUS304)Chrome plating (MZCr)Stainless steel catch71-

฿ 3,407.00

HANDLES 1 Piece(s) 29 Day(s) Main BodyHandle: Polyamide (PA6) / Shaft: Zinc alloy (ZDC)-Left-hand use318-

฿ 3,407.00

HANDLES 1 Piece(s) 29 Day(s) Main BodyHandle: Polyamide (PA6) / Shaft: Zinc alloy (ZDC)-Right-hand use318-

฿ 3,523.00

FREEZER HANDLES 1 Piece(s) 32 Day(s) Main BodyHandle: Polyamide (PA6) / Shaft: Zinc alloy (ZDC)-Left-hand use65560857

฿ 3,523.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) Main BodyHandle: Polyamide (PA6) / Shaft: Zinc alloy (ZDC)-Right-hand use65560855

฿ 1,549.00

FREEZER HANDLES 1 Piece(s) 32 Day(s) CatchZinc alloy (ZDC)Chrome plating (MZCr)Zinc alloy catch21060856

Loading...

  1. 1

Basic Information

Application Oven for business, Kitchen equipment, Environment test equipment Applicable panel thickness(mm) 1 to 5 mm