1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Lock Flush Handle (Lock Handle Type) A-480-B

Auto Lock Flush Handle (Lock Handle Type) A-480-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,375.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
A-480-B-1
A-480-B-2
A-480-B-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Overall width
(mm)
Product Code

฿ 1,413.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 1904801117

฿ 1,394.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 1604001118

฿ 1,375.00

FLUSH SWING HANDLES 1 Piece(s) Same day 1423201119

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Finish Melamine Alkyd Resin Baked Finish Color Black
Number of Keys 0061-H Accessory Clasp