1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor-Type Handle A-20

Anchor-Type Handle A-20
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 155.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An anchor-type handle with lock.
[Features]
· Left and right dual use type.
· Choice of 3 sizes.
· Materials: Zinc alloy (ZDC).
· Surface finish: Chrome plating (MZCr).
[Applications]
· For doors on measuring instrument and small equipment.

Left And Right Type

A-20-3 external appearance

A-20-3 external appearance

A-20-5 external appearance

A-20-5 external appearance

A-20 dimensional drawing

A-20 dimensional drawing

A-20 mounting method

A-20 mounting method

A-20-2, A-20-3 panel hole drilling dimensions

A-20-2, A-20-3 panel hole drilling dimensions

A-20-5 panel hole drilling dimensions (for left opening, for right opening)

A-20-5 panel hole drilling dimensions (for left opening, for right opening)

Product No.LW1(H1)H2H3H4øDPMax. Applicable Panel ThicknessProduct Mass (g)
A-20-2388309.52.573413.53.575
A-20-3337268273413.51.560
A-20-5285227252310.5140
Part Number
A-20-2
A-20-3
A-20-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness
(mm)
Full Length
(mm)
Product Code

฿ 190.00

T-SHAPED HANDLES 1 Piece(s) Same day 10Up to 3.53800074

฿ 155.00

T-SHAPED HANDLES 1 Piece(s) Same day 10Up to 1.53300075

฿ 163.00

T-SHAPED HANDLES 1 Piece(s) 40 Day(s) 10Up to 12800076

Loading...

  1. 1
 

Basic Information

Application Door of measuring equipment and the small equipment Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type