1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Outside Gasket Handle A-413

FLUSH SWING HANDLES

Outside Gasket Handle A-413
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,504.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Rotate the handle lever to obtain a rod stroke of 32 mm.
· Multi-point tightening is possible.
· In order to attach the handle to the outside of the packing, it is not necessary to apply caulking, etc. to the handle mounting part when waterproofing is required.
· A new reversible key with a dust proof shutter with excellent operability, TAK60 is standard equipment.
· Left and right dual use type (it is possible by turning over the gearbox)

 
Part Number
A-413-TAK60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,504.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Material Polyamide Color Black Accessory Clasp
Full Length(mm) 197 Overall width(mm) 34 Full height(mm) 47.5
Product Code 04090

Please check the type/dimensions/specifications of the part A-413-TAK60 in the Outside Gasket Handle A-413 series.