1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Shaped Handle for Specially Equipped Vehicle A-103

T-Shaped Handle for Specially Equipped Vehicle A-103
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Left and right dula use lock with reversible key and dust proof shutter.
· Use in combination with various products compatible with an 8 mm square rod.
· Combine with C-168 to open the door when the handle is at a rotating angle of about 45°.

 
Part Number
A-103-3
A-103-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFull Length
(mm)
Product Code

฿ 256.00

T-SHAPED HANDLES 1 Piece(s) 29 Day(s) 108001253

฿ 310.00

T-SHAPED HANDLES 1 Piece(s) 29 Day(s) 107801486

Loading...

  1. 1

Basic Information

Application Bus, Special purpose truck, Container Types Inner Handle Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr)