1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Type Handle A-21

T Type Handle A-21
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 194.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Ambidextrous type. [Applications]·Distribution board / control panel. [Materials]·Zinc alloy.

 
Part Number
A-21-1
A-21-2
A-21-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness
(mm)
Full Length
(mm)
Product Code

฿ 256.00

T-SHAPED HANDLES 1 Piece(s) Same day 10Up to 1.56500077

฿ 229.00

T-SHAPED HANDLES 1 Piece(s) 29 Day(s) -Up to 1.55500078

฿ 194.00

T-SHAPED HANDLES 1 Piece(s) 29 Day(s) -Up to 14500079

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Selfishly Left/Right Combination Type