1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Receiver for Airtight Safety Handle FA-602 FA-602S

Receiver for Airtight Safety Handle FA-602 FA-602S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 813.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Strike plate for Safety Handle For Airtightness FA-602.
[Features]
· Offset height can be adjusted by loosening the strike plate screws and sliding.
· With a roller for smooth rotation of the part in contact with the latch.
· A double safety escape mechanism that employs safety devices not only in the handle but also in the strike plate to prevent trapping accidents.
· In an emergency, strongly push the internal safety push rod and the strike plate will come off the latch, so the door can be pushed open.
[Applications]
· Walk-in type refrigerators/freezers.

Offset Height Can Be Adjusted

FA-602S-2 external appearance

FA-602S-2 external appearance

Be careful not to pinch your fingers at the base of the latch or lever

Be careful not to pinch your fingers at the base of the latch or lever

FA-602S series dimensional drawing

FA-602S series dimensional drawing

Part Number
FA-602S-1
FA-602S-2
FA-602S-5
FA-602S-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Overall width
(mm)
Full height
(mm)
Offset Height
(mm)
Product Code

฿ 813.00

FREEZER HANDLES 1 Piece(s) Same day 49.572450~560010

฿ 1,084.00

FREEZER HANDLES 1 Piece(s) Same day 49.5729045~7060011

฿ 930.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 574245-60354

฿ 988.00

AIRTIGHT HANDLES 1 Piece(s) 29 Day(s) 49.572102-60619

Loading...

  1. 1
 

Basic Information

Application Medium door of a prefabricated refrigerator freezer/dry warehouse, etc. Types Strike Plate for FA-602 Material Zinc Alloy
Finish Chrome Plating