1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

A-481 Rubber Cap A-481-RC

A-481 Rubber Cap A-481-RC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 256.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Protects the handle, improves dust resistance and corrosion resistance.
· A-481-RC-4N is a bag shape.
· EPDM is suitable for outdoor use because it is made of durable and weather resistant material

 
Part Number
A-481-RC-3
A-481-RC-4
A-481-RC-4N
A-481-RC-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFull Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code

฿ 291.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 219561303960

฿ 275.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 199521303961

฿ 360.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 199522504274

฿ 256.00

FLUSH SWING HANDLES 1 Piece(s) 29 Day(s) 159471303962

Loading...

  1. 1

Basic Information

Types Rubber cap (dedicated to the A-481 series) Material EPDM