(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A magnetic catch with a switch and a resin case to suppress generation of dust.
[Features]
· An integrated magnetic catch and door switch.
· Wrapped in a resin cover to suppress generation of dust.
· Uses an IP67 waterproof switch.
· Neodymium with strong holding force is used.
· The slotted mounting hole allows fine adjustments to be made after installation.
[Applications]
· Various equipment used in cleanrooms.
Materials: Magnet; neodymium magnet, Case; polyacetal (POM), Strike plate; stainless-steel plate (SUS430)
Adsorption power: 15 N
LE-134 external appearance
Contact configuration
Left: When adhered to strike plate (when door is closed), Right: When not adhered to strike plate (when door is open)
Main body dimensional drawing
Strike plate dimensional drawing
Part Number |
---|
LE-134 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 504.00 | ELECTRIC LOCKS | 1 Piece(s) | Same day |
Loading...
Type | Magnetic Catches with Switch | Magnet Type Category | Square shape | Adsorption Power(N) | 15 |
---|---|---|---|---|---|
Length L(mm) | 49 | Width W(mm) | 12 | Mounting Method | Imposition |
Mounting Hole Dia. D(mm) | 3.2 | Holding Plate | Presence | Operating Environment | Standard |
Body Material | Polyacetal | Main Body Surface Treatment | No | Backing Plate Material | Stainless Steel Plate |
Backing Plate Surface Treatment | No | Magnet Material | Neodymium | Magnet Surface Treatment | No |
Operating Temperature Range(°C) | -40::80 | Height H(mm) | 20 | Main Body Color | Black |
Product Code | 50292 |
Please check the type/dimensions/specifications of the part LE-134 in the LE-134 Clean Catch With Waterproof Switch series.
How can we improve?
How can we improve?